/content/sps/us/en/search-results.html

Industrial VRS

VRS Power Output Series

Low resistance loads, large air gaps, larger actuators used

Overview

Power Output VRS sensors are designed for driving low resistance loads at large air gaps in applications where larger actuators may be used.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameter: 5/8 in (M16)
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltage: 70 Vp-p
Data Sheet
Name
Description
File Size
Date
Size
Power Output Industrial VRS Magnetic Speed Sensors
application/pdf 256.88 KB
7/16/2021
256.88 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Technical Note
Name
Description
File Size
Date
Size
VRS Output Voltage Calculations
application/pdf 46.78 KB
7/16/2021
46.78 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
application/pdf 102.75 KB
7/16/2021
102.75 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 537.58 KB
7/16/2021
537.58 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
VRS Output Voltage Calculations
46.78 KB
7/16/2021
46.78 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
102.75 KB
7/16/2021
102.75 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
537.58 KB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Power Output Industrial VRS Magnetic Speed Sensors
256.88 KB
7/16/2021
256.88 KB
Name
Description
File Size
Date
Size
Power Output Industrial VRS Magnetic Speed Sensors
256.88 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
VRS Output Voltage Calculations
46.78 KB
7/16/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
VRS Sensor Application Notes
102.75 KB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Product Number
Image
SKU
Description
alt
3040A
VRS SPEED SENSOR
alt
3040A25
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 92 mm [3.60 in] approx. length
alt
3040AN
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 56 mm [2.20 in] approx. length
alt
3040AN25
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 92 mm [3.60 in] approx. length
alt
3040AN30
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 104 mm [4.10 in] approx. length
alt
3040AN40
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 130 mm [5.10 in] approx. length
alt
3040AN50
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 156 mm [6.10 in] approx. length
alt
3040S20
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 51 mm [2.00 in] approx. length
Image
SKU
Description
alt
3040A
VRS SPEED SENSOR
alt
3040A25
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 92 mm [3.60 in] approx. length
alt
3040AN
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 56 mm [2.20 in] approx. length
alt
3040AN25
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 92 mm [3.60 in] approx. length
alt
3040AN30
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 104 mm [4.10 in] approx. length
alt
3040AN40
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 130 mm [5.10 in] approx. length
alt
3040AN50
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 156 mm [6.10 in] approx. length
alt
3040S20
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 51 mm [2.00 in] approx. length