/content/sps/us/en/search-results.html

Industrial VRS

VRS High Output Series

Higher output voltages needed at low to medium speeds with medium to high impedance loads

Overview

High Output VRS sensors are designed for use in applications where higher output voltages are needed. They perform best at low to medium speeds with medium to high impedance loads.

Sealed front-end versions are available for use where the sensor is exposed to fluids, lubricants or adverse environmental conditions.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 3/4 in, 5/8 in
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 30 Vp-p to 60 Vp-p
Data Sheet
Name
Description
File Size
Date
Size
High Output Industrial VRS Magnetic Speed Sensors
application/pdf 530.69 KB
7/16/2021
530.69 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Technical Note
Name
Description
File Size
Date
Size
VRS Output Voltage Calculations
application/pdf 46.78 KB
7/16/2021
46.78 KB
Application Note
Name
Description
File Size
Date
Size
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 537.58 KB
7/16/2021
537.58 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
application/pdf 102.75 KB
7/16/2021
102.75 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
537.58 KB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
High Output Industrial VRS Magnetic Speed Sensors
530.69 KB
7/16/2021
530.69 KB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
102.75 KB
7/16/2021
102.75 KB
VRS Output Voltage Calculations
46.78 KB
7/16/2021
46.78 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
High Output Industrial VRS Magnetic Speed Sensors
530.69 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
VRS Output Voltage Calculations
46.78 KB
7/16/2021
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
VRS Sensor Application Notes
102.75 KB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Product Number
Image
SKU
Description
alt
3025A17
High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 55 mm [2.15 in] approx. length
alt
3025A35
High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 100 mm [3.95 in] approx. length
alt
3025S13
High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 31 mm [1.20 in] approx. length
alt
3030A
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 65 mm [2.55 in] approx. length
alt
3030AN
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 56 mm [2.20 in] approx. length
alt
3030AN25
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 92 mm [3.60 in] approx. length
alt
3030AN30
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 104 mm [4.10 in] approx. length
alt
3030AN40
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 130 mm [5.10 in] approx. length
alt
3030AN50
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 156 mm [6.10 in] approx. length
alt
3030S20
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 51 mm [2.00 in] approx. length
Image
SKU
Description
alt
3025A17
High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 55 mm [2.15 in] approx. length
alt
3025A35
High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 100 mm [3.95 in] approx. length
alt
3025S13
High Output VRS Sensor, 9,5 mm [0.375 in] M12 diameter, 55 Vp-p, -40 ºC to 107 ºC [-40 ºF to 225 ºF], 26 DP (module 0.98) or coarser, 40 kHz, 31 mm [1.20 in] approx. length
alt
3030A
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 65 mm [2.55 in] approx. length
alt
3030AN
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 56 mm [2.20 in] approx. length
alt
3030AN25
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 92 mm [3.60 in] approx. length
alt
3030AN30
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 104 mm [4.10 in] approx. length
alt
3030AN40
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 130 mm [5.10 in] approx. length
alt
3030AN50
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 156 mm [6.10 in] approx. length
alt
3030S20
High Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 190 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 24 DP (module 1.06) or coarser, 15 kHz, 51 mm [2.00 in] approx. length