/content/sps/us/en/search-results.html

Proximity Sensors

Harsh Application Proximity Sensor (HAPS) Series

For harsh aerospace applications. Aero prox with optional diagnostic capability. Hermetically sealed. Platform approach. Highly configurable.

Overview

The HAPS Series provides on/off output, and can be configured with an optional health monitoring output to the host system. The technology Honeywell uses in the HAPS Series is considered an improvement on traditional ECKO (Eddy Current Killed Oscillator) topology that previously had been the standard in aerospace applications.

The HAPS Series helps to reduce downtime and maintenance costs due to a unique circuit that can detect any internal failures and display a fault output instead of a false positive or false negative.

Specifications

Others

  • Target Response Time
    • 5 ms
  • Supply Current
    • <10 mA
  • Outer Body Material
    • Stainless steel
  • Operating temperature
    • -55 °C to 115 °C [-67 °F to 239 °F]
  • Form Factor
    • Inline, cylindrical flanged
    • Inline, cylindrical threaded
    • Right angle, cylindrical flanged
    • Right angle, cylindrical threaded
  • Weight range
    • 60 g to 150 g
  • Range Ga/Gd
    • 2,50 mm/3,50 mm [0.098 in/0.138 in]
  • Pigtail Length
    • 213,36 cm [84.0 in]
    • not applicable
  • Insulation Resistance
    • 200 mOhm min. at 50 Vdc
  • Termination
    • D38999/25YA98PN
    • EN2997Y10803MN
    • Pig tail (flying lead)
  • Target Dimension
    • Rectangular target of 25 mm x 18 mm x 3 mm
  • Sensing Distance
    • 4 mm max.
  • Sensing Face
    • Inconel®
  • Supply Voltage
    • 12 Vdc to 28 Vdc
  • MTBF
    • 500,000 flight hours
  • Target Material
    • 17-4 PH stainless steel heat treated to condition H1025
  • Sensor Head Diameter
    • 13,5 mm [0.53 in]
  • Hardware
    • None
    • Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
  • Electrical Output Type
    • 3-wire, current sinking output, near/far/fault
    • 3-wire, open collector output, normally closed
    • 3-wire, open collector output, normally open
  • Dielectric Strength
    • 500 Vdc/500 Vac for 1 minute

Others

  • Target Response Time
    • 5 ms
  • Supply Current
    • <10 mA
  • Outer Body Material
    • Stainless steel
  • Operating temperature
    • -55 °C to 115 °C [-67 °F to 239 °F]
  • Form Factor
    • Inline, cylindrical flanged
    • Inline, cylindrical threaded
    • Right angle, cylindrical flanged
    • Right angle, cylindrical threaded
  • Weight range
    • 60 g to 150 g
  • Range Ga/Gd
    • 2,50 mm/3,50 mm [0.098 in/0.138 in]
  • Pigtail Length
    • 213,36 cm [84.0 in]
    • not applicable
  • Insulation Resistance
    • 200 mOhm min. at 50 Vdc
  • Termination
    • D38999/25YA98PN
    • EN2997Y10803MN
    • Pig tail (flying lead)
  • Target Dimension
    • Rectangular target of 25 mm x 18 mm x 3 mm
  • Sensing Distance
    • 4 mm max.
  • Sensing Face
    • Inconel®
  • Supply Voltage
    • 12 Vdc to 28 Vdc
  • MTBF
    • 500,000 flight hours
  • Target Material
    • 17-4 PH stainless steel heat treated to condition H1025
  • Sensor Head Diameter
    • 13,5 mm [0.53 in]
  • Hardware
    • None
    • Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
  • Electrical Output Type
    • 3-wire, current sinking output, near/far/fault
    • 3-wire, open collector output, normally closed
    • 3-wire, open collector output, normally open
  • Dielectric Strength
    • 500 Vdc/500 Vac for 1 minute
  • Target Response Time : 5 ms
  • Supply Current : <10 mA
  • Outer Body Material : Stainless steel
  • Operating temperature : -55 °C to 115 °C [-67 °F to 239 °F]
  • Form Factor : Inline, cylindrical flanged|Inline, cylindrical threaded|Right angle, cylindrical flanged|Right angle, cylindrical threaded
  • Weight range : 60 g to 150 g
  • Range Ga/Gd : 2,50 mm/3,50 mm [0.098 in/0.138 in]
  • Pigtail Length : 213,36 cm [84.0 in]|not applicable
  • Insulation Resistance : 200 mOhm min. at 50 Vdc
  • Termination : D38999/25YA98PN|EN2997Y10803MN|Pig tail (flying lead)
  • Target Dimension : Rectangular target of 25 mm x 18 mm x 3 mm
  • Sensing Distance : 4 mm max.
  • Sensing Face : Inconel®
  • Supply Voltage : 12 Vdc to 28 Vdc
  • MTBF : 500,000 flight hours
  • Target Material : 17-4 PH stainless steel heat treated to condition H1025
  • Sensor Head Diameter : 13,5 mm [0.53 in]
  • Hardware : None|Washer MS25081C6 (1 nos.); Hex Nut MS21340-05 (2 nos.)
  • Electrical Output Type : 3-wire, current sinking output, near/far/fault|3-wire, open collector output, normally closed|3-wire, open collector output, normally open
  • Dielectric Strength : 500 Vdc/500 Vac for 1 minute
Data Sheet
Name
Description
File Size
Date
Size
GAPS & HAPS Series Aerospace Proximity Sensors
application/pdf 2.74 MB
7/15/2021
2.74 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
GAPS & HAPS Series Proximity Sensors
application/pdf 576.21 KB
7/15/2021
576.21 KB
CAD Model
Name
Description
File Size
Date
Size
1PCTD3AHG1-000 CAD Drawing
application/zip 238.18 KB
7/15/2021
238.18 KB
1PCTD3CHG1-000 CAD Drawing
application/zip 238.21 KB
7/15/2021
238.21 KB
1PRFD3AHGN-000 CAD Drawing
application/zip 55.32 KB
7/15/2021
55.32 KB
1PRFD3ACNN-000 CAD Drawing
application/zip 66.51 KB
7/15/2021
66.51 KB
1PCFD3BHGN-000 CAD Drawing
application/zip 33.03 KB
7/15/2021
33.03 KB
1PRFD3CANN-000 CAD Drawing
application/zip 100.21 KB
7/15/2021
100.21 KB
1PRTD3CAN1-000 CAD Drawing
application/zip 295.94 KB
7/15/2021
295.94 KB
1PRFD3CCNN-000 CAD Drawing
application/zip 66.52 KB
7/15/2021
66.52 KB
1PCTD3BHG1-000 CAD Drawing
application/zip 238.21 KB
7/15/2021
238.21 KB
1PCFD3BANN-000 CAD Drawing
application/zip 92.34 KB
7/15/2021
92.34 KB
1PRFD3CHGN-000 CAD Drawing
application/zip 55.32 KB
7/15/2021
55.32 KB
1PRTD3AHG1-000 CAD Drawing
application/zip 246.24 KB
7/15/2021
246.24 KB
1PRTD3CCN1-000 CAD Drawing
application/zip 255.53 KB
7/15/2021
255.53 KB
1PCFD3AHGN-000 CAD Drawing
application/zip 33.02 KB
7/15/2021
33.02 KB
1PRTD3BAN1-000 CAD Drawing
application/zip 295.94 KB
7/15/2021
295.94 KB
1PCTD3ACN1-000 CAD Drawing
application/zip 260.09 KB
7/15/2021
260.09 KB
1PCFD3AANN-000 CAD Drawing
application/zip 92.31 KB
7/15/2021
92.31 KB
1PCFD3BCNN-000 CAD Drawing
application/zip 56.59 KB
7/15/2021
56.59 KB
1PCFD3CHGN-000 CAD Drawing
application/zip 33.03 KB
7/15/2021
33.03 KB
1PRTD3AAN1-000 CAD Drawing
application/zip 295.91 KB
7/15/2021
295.91 KB
1PCTD3BCN1-000 CAD Drawing
application/zip 260.13 KB
7/15/2021
260.13 KB
1PRTD3BHG1-000 CAD Drawing
application/zip 246.24 KB
7/15/2021
246.24 KB
1PRFD3BCNN-000 CAD Drawing
application/zip 66.52 KB
7/15/2021
66.52 KB
1PRTD3ACN1-000 CAD Drawing
application/zip 255.52 KB
7/15/2021
255.52 KB
1PRTD3CHG1-000 CAD Drawing
application/zip 246.24 KB
7/15/2021
246.24 KB
1PCTD3BAN1-000 CAD Drawing
application/zip 411.05 KB
7/15/2021
411.05 KB
1PCFD3ACNN-000 CAD Drawing
application/zip 56.59 KB
7/15/2021
56.59 KB
1PCTD3AAN1-000 CAD Drawing
application/zip 411.01 KB
7/15/2021
411.01 KB
1PRFD3BANN-000 CAD Drawing
application/zip 100.21 KB
7/15/2021
100.21 KB
1PRFD3BHGN-000 CAD Drawing
application/zip 55.32 KB
7/15/2021
55.32 KB
1PCFD3CCNN-000 CAD Drawing
application/zip 56.59 KB
7/15/2021
56.59 KB
1PRFD3AANN-000 CAD Drawing
application/zip 100.19 KB
7/15/2021
100.19 KB
1PCTD3CCN1-000 CAD Drawing
application/zip 260.13 KB
7/15/2021
260.13 KB
1PCTD3CAN1-000 CAD Drawing
application/zip 411.04 KB
7/15/2021
411.04 KB
1PCFD3CANN-000 CAD Drawing
application/zip 92.33 KB
7/15/2021
92.33 KB
1PRTD3BCN1-000 CAD Drawing
application/zip 255.53 KB
7/15/2021
255.53 KB
HAPS Series CAD Models - grouped
application/zip 6.19 MB
7/15/2021
6.19 MB
Brochure
Name
Description
File Size
Date
Size
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Do You Know When Your Proximity Sensor Is Sick?
application/pdf 613.95 KB
8/11/2021
613.95 KB
Application Note
Name
Description
File Size
Date
Size
GAPS & HAPS Series Proximity Sensors for Aerospace Applications
application/pdf 354.36 KB
7/15/2021
354.36 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Landing Gear Systems
application/pdf 2.68 MB
7/15/2021
2.68 MB
Others
Name
Description
File Size
Date
Size
GAPS & HAPS Comparative Infographic
application/pdf 3.63 MB
7/15/2021
3.63 MB
Name
Description
File Size
Date
Size
1PCTD3AHG1-000 CAD Drawing
application/zip 238.18 KB
7/15/2021
238.18 KB
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
1PCTD3CHG1-000 CAD Drawing
application/zip 238.21 KB
7/15/2021
238.21 KB
1PRFD3AHGN-000 CAD Drawing
application/zip 55.32 KB
7/15/2021
55.32 KB
1PRFD3ACNN-000 CAD Drawing
application/zip 66.51 KB
7/15/2021
66.51 KB
1PCFD3BHGN-000 CAD Drawing
application/zip 33.03 KB
7/15/2021
33.03 KB
1PRFD3CANN-000 CAD Drawing
application/zip 100.21 KB
7/15/2021
100.21 KB
1PRTD3CAN1-000 CAD Drawing
application/zip 295.94 KB
7/15/2021
295.94 KB
1PRFD3CCNN-000 CAD Drawing
application/zip 66.52 KB
7/15/2021
66.52 KB
GAPS & HAPS Series Aerospace Proximity Sensors
application/pdf 2.74 MB
7/15/2021
2.74 MB
1PCTD3BHG1-000 CAD Drawing
application/zip 238.21 KB
7/15/2021
238.21 KB
1PCFD3BANN-000 CAD Drawing
application/zip 92.34 KB
7/15/2021
92.34 KB
1PRFD3CHGN-000 CAD Drawing
application/zip 55.32 KB
7/15/2021
55.32 KB
1PRTD3AHG1-000 CAD Drawing
application/zip 246.24 KB
7/15/2021
246.24 KB
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
1PRTD3CCN1-000 CAD Drawing
application/zip 255.53 KB
7/15/2021
255.53 KB
1PCFD3AHGN-000 CAD Drawing
application/zip 33.02 KB
7/15/2021
33.02 KB
GAPS & HAPS Series Proximity Sensors for Aerospace Applications
application/pdf 354.36 KB
7/15/2021
354.36 KB
1PRTD3BAN1-000 CAD Drawing
application/zip 295.94 KB
7/15/2021
295.94 KB
1PCTD3ACN1-000 CAD Drawing
application/zip 260.09 KB
7/15/2021
260.09 KB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
1PCFD3AANN-000 CAD Drawing
application/zip 92.31 KB
7/15/2021
92.31 KB
1PCFD3BCNN-000 CAD Drawing
application/zip 56.59 KB
7/15/2021
56.59 KB
1PCFD3CHGN-000 CAD Drawing
application/zip 33.03 KB
7/15/2021
33.03 KB
1PRTD3AAN1-000 CAD Drawing
application/zip 295.91 KB
7/15/2021
295.91 KB
White Paper: Do You Know When Your Proximity Sensor Is Sick?
application/pdf 613.95 KB
8/11/2021
613.95 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
1PCTD3BCN1-000 CAD Drawing
application/zip 260.13 KB
7/15/2021
260.13 KB
1PRTD3BHG1-000 CAD Drawing
application/zip 246.24 KB
7/15/2021
246.24 KB
GAPS & HAPS Series Proximity Sensors
application/pdf 576.21 KB
7/15/2021
576.21 KB
1PRFD3BCNN-000 CAD Drawing
application/zip 66.52 KB
7/15/2021
66.52 KB
1PRTD3ACN1-000 CAD Drawing
application/zip 255.52 KB
7/15/2021
255.52 KB
1PRTD3CHG1-000 CAD Drawing
application/zip 246.24 KB
7/15/2021
246.24 KB
1PCTD3BAN1-000 CAD Drawing
application/zip 411.05 KB
7/15/2021
411.05 KB
1PCFD3ACNN-000 CAD Drawing
application/zip 56.59 KB
7/15/2021
56.59 KB
1PCTD3AAN1-000 CAD Drawing
application/zip 411.01 KB
7/15/2021
411.01 KB
1PRFD3BANN-000 CAD Drawing
application/zip 100.21 KB
7/15/2021
100.21 KB
1PRFD3BHGN-000 CAD Drawing
application/zip 55.32 KB
7/15/2021
55.32 KB
1PCFD3CCNN-000 CAD Drawing
application/zip 56.59 KB
7/15/2021
56.59 KB
1PRFD3AANN-000 CAD Drawing
application/zip 100.19 KB
7/15/2021
100.19 KB
1PCTD3CCN1-000 CAD Drawing
application/zip 260.13 KB
7/15/2021
260.13 KB
GAPS & HAPS Comparative Infographic
application/pdf 3.63 MB
7/15/2021
3.63 MB
1PCTD3CAN1-000 CAD Drawing
application/zip 411.04 KB
7/15/2021
411.04 KB
Landing Gear Systems
application/pdf 2.68 MB
7/15/2021
2.68 MB
1PCFD3CANN-000 CAD Drawing
application/zip 92.33 KB
7/15/2021
92.33 KB
1PRTD3BCN1-000 CAD Drawing
application/zip 255.53 KB
7/15/2021
255.53 KB
HAPS Series CAD Models - grouped
application/zip 6.19 MB
7/15/2021
6.19 MB
Name
Description
File Size
Date
Size
GAPS & HAPS Series Aerospace Proximity Sensors
2.74 MB
7/15/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Position Sensors Product Range Guide
4.85 MB
12/20/2022
GAPS & HAPS Series Proximity Sensors
576.21 KB
7/15/2021
1PCTD3AHG1-000 CAD Drawing
238.18 KB
7/15/2021
1PCTD3CHG1-000 CAD Drawing
238.21 KB
7/15/2021
1PRFD3AHGN-000 CAD Drawing
55.32 KB
7/15/2021
1PRFD3ACNN-000 CAD Drawing
66.51 KB
7/15/2021
1PCFD3BHGN-000 CAD Drawing
33.03 KB
7/15/2021
1PRFD3CANN-000 CAD Drawing
100.21 KB
7/15/2021
1PRTD3CAN1-000 CAD Drawing
295.94 KB
7/15/2021
1PRFD3CCNN-000 CAD Drawing
66.52 KB
7/15/2021
1PCTD3BHG1-000 CAD Drawing
238.21 KB
7/15/2021
1PCFD3BANN-000 CAD Drawing
92.34 KB
7/15/2021
1PRFD3CHGN-000 CAD Drawing
55.32 KB
7/15/2021
1PRTD3AHG1-000 CAD Drawing
246.24 KB
7/15/2021
1PRTD3CCN1-000 CAD Drawing
255.53 KB
7/15/2021
1PCFD3AHGN-000 CAD Drawing
33.02 KB
7/15/2021
1PRTD3BAN1-000 CAD Drawing
295.94 KB
7/15/2021
1PCTD3ACN1-000 CAD Drawing
260.09 KB
7/15/2021
1PCFD3AANN-000 CAD Drawing
92.31 KB
7/15/2021
1PCFD3BCNN-000 CAD Drawing
56.59 KB
7/15/2021
1PCFD3CHGN-000 CAD Drawing
33.03 KB
7/15/2021
1PRTD3AAN1-000 CAD Drawing
295.91 KB
7/15/2021
1PCTD3BCN1-000 CAD Drawing
260.13 KB
7/15/2021
1PRTD3BHG1-000 CAD Drawing
246.24 KB
7/15/2021
1PRFD3BCNN-000 CAD Drawing
66.52 KB
7/15/2021
1PRTD3ACN1-000 CAD Drawing
255.52 KB
7/15/2021
1PRTD3CHG1-000 CAD Drawing
246.24 KB
7/15/2021
1PCTD3BAN1-000 CAD Drawing
411.05 KB
7/15/2021
1PCFD3ACNN-000 CAD Drawing
56.59 KB
7/15/2021
1PCTD3AAN1-000 CAD Drawing
411.01 KB
7/15/2021
1PRFD3BANN-000 CAD Drawing
100.21 KB
7/15/2021
1PRFD3BHGN-000 CAD Drawing
55.32 KB
7/15/2021
1PCFD3CCNN-000 CAD Drawing
56.59 KB
7/15/2021
1PRFD3AANN-000 CAD Drawing
100.19 KB
7/15/2021
1PCTD3CCN1-000 CAD Drawing
260.13 KB
7/15/2021
1PCTD3CAN1-000 CAD Drawing
411.04 KB
7/15/2021
1PCFD3CANN-000 CAD Drawing
92.33 KB
7/15/2021
1PRTD3BCN1-000 CAD Drawing
255.53 KB
7/15/2021
HAPS Series CAD Models - grouped
6.19 MB
7/15/2021
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
White Paper: Do You Know When Your Proximity Sensor Is Sick?
613.95 KB
8/11/2021
GAPS & HAPS Series Proximity Sensors for Aerospace Applications
354.36 KB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Landing Gear Systems
2.68 MB
7/15/2021
GAPS & HAPS Comparative Infographic
3.63 MB
7/15/2021
Product Number
Image
SKU
Description
alt
1PCFD3BANN-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical flanged form factor, 2,50 mm/3,50 range, 3-wire open collector output normally closed, D38999/25YA98PN termination, no hardware
alt
1PCFD3CANN-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical flanged form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, D38999/25YA98PN termination, no hardware
alt
1PCTD3AAN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire current sinking output near/fault/far, D38999/25YA98PN termination, with hardware
alt
1PCTD3ACN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire current sinking output near/fault/far, EN2997Y10803MN termination, with hardware
alt
1PCTD3AHG1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire current sinking output near/fault/far, 213,36 cm [84.0 in] pigtail connector, with hardware
alt
1PCTD3BCN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally closed, EN2997Y10803MN termination, with hardware
alt
1PCTD3BHG1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally closed, 213,36 cm [84.0 in] pigtail connector, with hardware
alt
1PCTD3CAN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, D38999/25YA98PN termination, with hardware
alt
1PCTD3CCN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, EN2997Y10803MN termination, with hardware
alt
1PCTD3CHG1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, 213,36 cm [84.0 in] pigtail connector, with hardware
Image
SKU
Description
alt
1PCFD3BANN-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical flanged form factor, 2,50 mm/3,50 range, 3-wire open collector output normally closed, D38999/25YA98PN termination, no hardware
alt
1PCFD3CANN-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical flanged form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, D38999/25YA98PN termination, no hardware
alt
1PCTD3AAN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire current sinking output near/fault/far, D38999/25YA98PN termination, with hardware
alt
1PCTD3ACN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire current sinking output near/fault/far, EN2997Y10803MN termination, with hardware
alt
1PCTD3AHG1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire current sinking output near/fault/far, 213,36 cm [84.0 in] pigtail connector, with hardware
alt
1PCTD3BCN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally closed, EN2997Y10803MN termination, with hardware
alt
1PCTD3BHG1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally closed, 213,36 cm [84.0 in] pigtail connector, with hardware
alt
1PCTD3CAN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, D38999/25YA98PN termination, with hardware
alt
1PCTD3CCN1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, EN2997Y10803MN termination, with hardware
alt
1PCTD3CHG1-000
Honeywell Harsh Application Aerospace Proximity Sensor, HAPS Series, Inline cylindrical threaded form factor, 2,50 mm/3,50 range, 3-wire open collector output normally open, 213,36 cm [84.0 in] pigtail connector, with hardware