/content/sps/us/en/search-results.html

Specialty Basic Switches

AC Series

ac & dc electrical ratings. Door & panel interlock. Variety of styles. Mil spec products available.

Overview

When the application is more complex than a “stand alone” switch can provide, consider the MICRO SWITCH AC Series Door Switch. The AC Series switch assembly monitors the position of a service door or panel whether closed” or “open”.

The AC Series switches are a compact switch assembly designed for equipment applications ranging from vending machine service doors or panels, monitoring doors for truck trailers, and military-related doors and/or panels. When the equipment (door or panel, etc.) which is electrically interlocked through the AC Series switch is opened, the action of the AC Series switch disconnects the electrical power.

The AC Series switch can provide an electrical signal to an annunciator circuit such as a light or horn indicating the door or panel is open. Another feature that is common to most AC Series switch assemblies is a “pull-to-override” position which allows the service door to be open and yet apply electrical power through the switch assembly. The “pull-to-override” switch position could be useful for trouble shooting equipment as required.

AC Series switch assemblies are available with up to four switch elements which can provide discrete outputs as required for control and/or indicator circuits. Select catalog listings are available with UL and CSA agency certification. Where the application is military related, catalog listings are available with a military specification part number.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH AC Series Door Switches
application/pdf 1.55 MB
7/16/2021
1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
22AC2 lowres photo
text/plain 19 Bytes
7/16/2021
19 Bytes
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
MICRO SWITCH AC Series Door Switches
application/pdf 1.55 MB
7/16/2021
1.55 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
22AC2 lowres photo
text/plain 19 Bytes
7/16/2021
19 Bytes
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Name
Description
File Size
Date
Size
MICRO SWITCH AC Series Door Switches
1.55 MB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
22AC2 lowres photo
19 Bytes
7/16/2021
Product Number
Image
SKU
Description
alt
13AC1
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
17AC1-T
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Plunger lever Actuator, Solder Termination
alt
17AC18-T
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Plunger lever Actuator, Solder Termination
alt
17AC28-H58
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw (SPDT), 30 Vdc, 5 A, Plunger lever Actuator, Quick Connect Termination
alt
1AC2
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
1AC24
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
22AC1
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
22AC1-D8
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
22AC2
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
22AC2-UL
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination, UL/CSA
Image
SKU
Description
alt
13AC1
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
17AC1-T
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Plunger lever Actuator, Solder Termination
alt
17AC18-T
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Plunger lever Actuator, Solder Termination
alt
17AC28-H58
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw (SPDT), 30 Vdc, 5 A, Plunger lever Actuator, Quick Connect Termination
alt
1AC2
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
1AC24
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
22AC1
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
22AC1-D8
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Quick Connect Termination
alt
22AC2
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination
alt
22AC2-UL
MICRO SWITCH AC Series Door Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Rod Actuator, Silver Contacts, Screw Termination, UL/CSA