/content/sps/us/en/search-results.html

Thermistors

197 Series

Chip, bare leads, epoxy coated. -60 °C to 125 °C [-76 °F to 257 °F].

Overview

197 Series Thermistors are available in a broad range of custom resistance values. Rapid response time.

  • Dissipation constant in still air: 0.75 mW/°C
  • Time constant in air: 15.0 s
  • Nominal resistance at [25 °F to 77 °F]: 100 Ohm, 300 Ohm, 500 Ohm, 1,000 Ohm, 2000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Diameter: 2.54 mm [0.100 in]
  • Termination material: tinned copper (<1000 Ohm), tinned copper alloy (>1000 Ohm)
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Product Number
Image
SKU
Description
alt
197-102DAG-A01
197 Series, chip thermistor with bare leads and epoxy, 1,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3348
alt
197-103LAG-A01
197 Series, chip thermistor with bare leads and epoxy, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
197-302LAG-A01
197 Series, chip thermistor with bare leads and epoxy, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
Image
SKU
Description
alt
197-102DAG-A01
197 Series, chip thermistor with bare leads and epoxy, 1,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3348
alt
197-103LAG-A01
197 Series, chip thermistor with bare leads and epoxy, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
197-302LAG-A01
197 Series, chip thermistor with bare leads and epoxy, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974