Thermistors
-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
Thermistors
Change resistance with a change in temperature. Wide range of resistance values & temperatures, packages styles & sizes.
Thermistors change resistance with a change in temperature. They do not amplify, rectify, polarize or generate a signal. The thermistor temperature may be changed by the surrounding temperature or by self-heating the thermistor by passing a current through it.Most applications such as temperature measurement and control or copper coil compensation require that the power dispersed in a thermistor be kept to a minimum so as not to perceptibly self-heat the thermistor. Other applications depend entirely on the self-heating effect. When the surrounding temperature is fixed, the resistance of a thermistor is largely a function of power being dispersed within it, raising its temperature above its environment. Under these operating conditions, the temperature may rise 100 °C to 200 °C [121 °F to 392 °F] and the resistance may be lowered to 1/1000th of its original value at low current.This self-heating characteristic provides a whole field of uses for the thermistors. In the self-heat state it is thermally sensitive (its resistance will be changed) to any condition, changing the rate at which heat is conducted away from it. If the rate of heat removal is ideally fixed, then the thermistor is sensitive to power input and suited for use in voltage or power level control applications.
Related Categories
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc