/content/sps/us/en/search-results.html

Miniature Limit Switches

14CE Series

For use in Europe. Miniature, metal housing. Pre-leaded or connector. 25 mm mounting centers. IP65/66/67 sealing. CE approvals

Overview

For use in Europe, MICRO SWITCH 14CE Series compact enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting IP65, IP66, IP67, and IP68, as well as NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 requirements. Versions with a boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates).

The cable or connector and basic switch terminals are encapsulated in an epoxy sealant, offering excellent resistance in harsh environments. For low temperature applications (down to -40 °C, -40 °F), CE Series switches can be supplied with low temperature seals and lubricant.

The CE Series switches are rugged and versatile switches which can be applied indoors in many harsh factory floor applications, as well as on outdoor equipment in extreme temperatures. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated. The switches are also available with the industry standard, M12 micro-change 4-pin connector. MICRO SWITCH 14CE products meet worldwide CE requirements.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH 14CE Series Compact Limit Switches
application/pdf 1.36 MB
1/11/2024
1.36 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
application/pdf 153.5 KB
7/16/2021
153.5 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
CE Family: Miniature Limit Switches
application/pdf 1.05 MB
7/16/2021
1.05 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
CE Family: Miniature Limit Switches
application/pdf 1.05 MB
7/16/2021
1.05 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH 14CE Series Compact Limit Switches
application/pdf 1.36 MB
1/11/2024
1.36 MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
application/pdf 153.5 KB
7/16/2021
153.5 KB
Name
Description
File Size
Date
Size
MICRO SWITCH 14CE Series Compact Limit Switches
1.36 MB
1/11/2024
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
Transportation Range Guide
16.68 MB
9/26/2022
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
153.5 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
CE Family: Miniature Limit Switches
1.05 MB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
14CE1-2
ENCLOSED BASIC SWITCH
alt
14CE1-2L
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 2 m Cable
alt
14CE1-3
ENCLOSED BASIC SWITCH
alt
14CE1-3A
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 3 m Cable
alt
14CE1-3AH
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 3 m Cable
alt
14CE1-3G
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 3 m Cable
alt
14CE1-4
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 4 m Cable
alt
14CE1-5
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 5 m Cable
alt
14CE1-6
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 6 m Cable
alt
14CE1-7
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 7 m Cable
Image
SKU
Description
alt
14CE1-2
ENCLOSED BASIC SWITCH
alt
14CE1-2L
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 2 m Cable
alt
14CE1-3
ENCLOSED BASIC SWITCH
alt
14CE1-3A
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 3 m Cable
alt
14CE1-3AH
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 3 m Cable
alt
14CE1-3G
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 3 m Cable
alt
14CE1-4
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 4 m Cable
alt
14CE1-5
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 5 m Cable
alt
14CE1-6
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 6 m Cable
alt
14CE1-7
MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 7 m Cable