/content/sps/us/en/search-results.html

Thermistors

129 Series

Matched large glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

Overview

129 Series Thermistors are designed for use as precision sensing elements where curve-matched interchangeability is required for precise temperature control and precision temperature indication. These highly reliable products consist of a matched pair of hermetically sealed thermistors and may be selected to tolerances only limited to the system’s capability available to test them. Also available in a matched mini glass probe configuration (128 Series).

  • Dissipation constant in still air: 3,0 mW/°C
  • Time constant in air: 22.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 4,000 Ohm
  • Maximum diameter: 5,08 mm [0.20 in]
  • Termination material: dumet
  • Lead length: 50,8 mm [2.00 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Product Number
Image
SKU
Description
alt
129-202VMV-Q01
129 Series, matched large glass probe, 2,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3518
alt
129-402VND-Q01
129 Series, matched large glass probe, 4,000 Ohm resistance, ±2.0% tolerance, 25/85 BETA = 3518
alt
129-402VNV-Q01
129 Series, matched large glass probe, 4,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3518
Image
SKU
Description
alt
129-202VMV-Q01
129 Series, matched large glass probe, 2,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3518
alt
129-402VND-Q01
129 Series, matched large glass probe, 4,000 Ohm resistance, ±2.0% tolerance, 25/85 BETA = 3518
alt
129-402VNV-Q01
129 Series, matched large glass probe, 4,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3518