Thermistors
112 Series
Large, hermetically-sealed glass bead, adjacent leads. -60 °C to 300 °C [-76 °F to 572 °F].
112 Series Thermistors are hermetically sealed in glass. They are designed for use in low cost, general purpose temperature measurement and control applications. These small sensors provide maximum stability when used to 300 °C [572 °F] for high temperature design requirements.
- Operating temperature range: -60 °C to 300 °C [-76 °F to 572 °F]
- Dissipation constant in still air: 0,4 mW/°C
- Time constant in air: 4.0 s
- Nominal resistance at [25 °F to 77 °F]: 200 Ohm, 500 Ohm, 1,000 Ohm, 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm, 500,000 Ohm, 2,000,000 Ohm
- Maximum diameter: 1,14 mm [0.045 in]
- Termination material: platinum iridium
- Lead length: 9,6 mm [0.375 in]