General Purpose Accelerometers
Model MA11 Series
General purpose accelerometers. Connector, integral cable or submersible cable versions available. ±50 G or ±80 G dynamic range.
The Model MA11 amplified piezoelectric accelerometers are designed to be used in industrial test and automation environments: including laboratory testing, modal studies and test cells. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA11 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering), or a submersible format. The Model MA11 can be supplied in a number of different dynamic ranges to suit the expected vibration levels for the application.
Features
- General purpose
- 2 Hz to 10 kHz usable frequency range
- IEPE output
- mV/G output
- Intrinsically safe option
- Multiple termination options