/content/sps/us/en/search-results.html

Inline Amplifiers

DLD-VH Series

DIN rail mount ac displacement inline amplifier. ±5 Vdc or ±10 Vdc field-selectable output.

Overview

These in-line amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for ac-type displacement transducers with outputs in both Vdc or mA.

Features
  • DIN rail mount
  • ac displacement transducer input
  • 0 to ±5 Vdc or 0 to ±10 Vdc field selectable output with
  • 18 Vdc to 36 Vdc power
  • 3 V RMS @ 5 kHz
  • RFI, ESD protected
Data Sheet
Name
Description
File Size
Date
Size
Model DLD-VH Rail Mount In-Line Amplifier Datasheet
application/pdf 204.39 KB
7/17/2021
204.39 KB
Test & Measurement Instrumentation Accessories Datasheet
application/pdf 649.85 KB
7/17/2021
649.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Model DLD-VH DIN Rail Amplifier Product Manual
application/pdf 302.79 KB
7/17/2021
302.79 KB
Others
Name
Description
File Size
Date
Size
Model DLD-VH Bottom View
image/png 52.88 KB
7/17/2021
52.88 KB
Model DLD-VH Top View
image/png 41.8 KB
7/17/2021
41.8 KB
Model DLD-VH_highres_photo
image/jpeg 120.77 KB
7/17/2021
120.77 KB
Model DLD-VH Front View
image/png 70.93 KB
7/17/2021
70.93 KB
Model DLD-VH Top Angle View
image/png 101.86 KB
7/17/2021
101.86 KB
Name
Description
File Size
Date
Size
Model DLD-VH Bottom View
52.88 KB
7/17/2021
52.88 KB
Model DLD-VH Top View
41.8 KB
7/17/2021
41.8 KB
Model DLD-VH_highres_photo
120.77 KB
7/17/2021
120.77 KB
Model DLD-VH Front View
70.93 KB
7/17/2021
70.93 KB
Model DLD-VH Rail Mount In-Line Amplifier Datasheet
204.39 KB
7/17/2021
204.39 KB
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
649.85 KB
Model DLD-VH DIN Rail Amplifier Product Manual
302.79 KB
7/17/2021
302.79 KB
Model DLD-VH Top Angle View
101.86 KB
7/17/2021
101.86 KB
Name
Description
File Size
Date
Size
Model DLD-VH Rail Mount In-Line Amplifier Datasheet
204.39 KB
7/17/2021
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
Model DLD-VH DIN Rail Amplifier Product Manual
302.79 KB
7/17/2021
Model DLD-VH Bottom View
52.88 KB
7/17/2021
Model DLD-VH Top View
41.8 KB
7/17/2021
Model DLD-VH_highres_photo
120.77 KB
7/17/2021
Model DLD-VH Front View
70.93 KB
7/17/2021
Model DLD-VH Top Angle View
101.86 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-6879-01
BE152EI:Model DLD-VH DIN Rail Inline Amp
Image
SKU
Description
alt
060-6879-01
BE152EI:Model DLD-VH DIN Rail Inline Amp