/content/sps/us/en/search-results.html

General Process Pressure Transducers

Model Z

General purpose gage/absolute pressure transducers. 0.5 psig/a to 60,000 psig/a. ±0.25 % full-scale accuracy.

Overview

The Model Z pressure transducers are sensors manufactured out of 17-4 PH stainless steel, wetted material for ranges up to 2,000 psi, 15-5 PH stainless steel, wetted material for ranges 2,000 psi and greater. These pressure transducers are built for rugged, industrial applications that require high accuracy and measurement stability. Pressure ranges span from 0.5 psi to 60,000 psi. They utilize complete four-arm 350 ohm strain gauge bridges.

The Model Z is available with a variety of options for extended temperature operation, electrical terminations, wetted material and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy setup of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic setup with the Model SC four-or-twelve channel digital indicator.

The Model Z is a strain gauge-based transducer. This design references the primary pressure sensing diaphragm to the atmosphere and provides a stable zero regardless of the transducer environment. The absolute Model Z has an all-welded, vacuum reference chamber ensuring long-term stability.

Features
  • 0.25 % accuracy
  • 0.005 %FS/°F temperature effect
  • 0.5 psig/a to 60000 psig/a range
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc available outputs
  • All-welded, stainless steel construction
  • Intrinsically safe available (2N option only)
  • CE approved
Data Sheet
Name
Description
File Size
Date
Size
Model Z Pressure Transducer Datasheet
application/pdf 383.75 KB
7/17/2021
383.75 KB
Pressure Accessories Datasheet
application/pdf 379.5 KB
7/17/2021
379.5 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
7/17/2021
1.03 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model Z Outline Drawing - 2k psig to 10k psig
application/pdf 124.64 KB
7/17/2021
124.64 KB
Model Z External Wiring Diagram
application/pdf 19.89 KB
7/17/2021
19.89 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
Model Z Front View
image/png 85.64 KB
7/17/2021
85.64 KB
Model Z Bottom View
image/png 86.42 KB
7/17/2021
86.42 KB
Model Z Side View
image/png 80.55 KB
7/17/2021
80.55 KB
Z highres photo
image/jpeg 72.54 KB
7/17/2021
72.54 KB
Z lowres photo
image/jpeg 10.66 KB
7/17/2021
10.66 KB
Name
Description
File Size
Date
Size
Model Z Front View
85.64 KB
7/17/2021
85.64 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Model Z Pressure Transducer Datasheet
383.75 KB
7/17/2021
383.75 KB
Model Z Bottom View
86.42 KB
7/17/2021
86.42 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Model Z Side View
80.55 KB
7/17/2021
80.55 KB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Pressure Accessories Datasheet
379.5 KB
7/17/2021
379.5 KB
Z highres photo
72.54 KB
7/17/2021
72.54 KB
Z lowres photo
10.66 KB
7/17/2021
10.66 KB
Model Z Outline Drawing - 2k psig to 10k psig
124.64 KB
7/17/2021
124.64 KB
Model Z External Wiring Diagram
19.89 KB
7/17/2021
19.89 KB
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
1.03 MB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Name
Description
File Size
Date
Size
Model Z Pressure Transducer Datasheet
383.75 KB
7/17/2021
Pressure Accessories Datasheet
379.5 KB
7/17/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
T&M Overview Brochure
418.77 KB
7/17/2021
Model Z Outline Drawing - 2k psig to 10k psig
124.64 KB
7/17/2021
Model Z External Wiring Diagram
19.89 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model Z Front View
85.64 KB
7/17/2021
Model Z Bottom View
86.42 KB
7/17/2021
Model Z Side View
80.55 KB
7/17/2021
Z highres photo
72.54 KB
7/17/2021
Z lowres photo
10.66 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-0761-02ZG
AP131BJ,1A,2U,5B,6A:MODEL Z, 15 PSI
alt
060-0761-09ZG
AP131BN,1A,2U,5B,6A:MODEL Z, 50 PSI
alt
060-0761-20ZG
AP131CL,1A,2U,5B,6A:MODEL Z, 200 PSI
alt
060-0761-29ZG
AP131CV,1A,2U,5B,6A:MODEL Z, 1,000 PSI
Image
SKU
Description
alt
060-0761-02ZG
AP131BJ,1A,2U,5B,6A:MODEL Z, 15 PSI
alt
060-0761-09ZG
AP131BN,1A,2U,5B,6A:MODEL Z, 50 PSI
alt
060-0761-20ZG
AP131CL,1A,2U,5B,6A:MODEL Z, 200 PSI
alt
060-0761-29ZG
AP131CV,1A,2U,5B,6A:MODEL Z, 1,000 PSI