General Process Pressure Transducers
Model Z Mid
Mid range, wet/wet, differential pressure transducers. 50 psid to 750 psid. ±0.25 % full-scale accuracy.
The Model Z Mid range, wet/wet, differential is high accuracy, bonded, foil strain gauge transducer designed to accept fluid in both ports and measure differential pressure ranges of 50 to 750 psid. Standard features, such as overload stops and manufactured from 17-4 PH stainless steel, wetted material construction, provide unit durability in rugged, industrial environments. Each transducer is bi-directional and achieves accuracies of 0.25 % to 0.5 % full scale. The models are available with extended temperature ranges. Typical applications include flow measurement, depth sensing, pressure equalization and liquid level.
Features
- 0.25% accuracy
- 50 psid to 750 psid
- mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
- Intrinsically safe available (2N option only)
- CE approved