/content/sps/us/en/search-results.html

Low Profile Load Cells

Model 41 Series

Tension/compression precision low profile load cells. 5 lb to 500,000 lb. Full-scale accuracies as low as ±0.13%. Intrinsically safe option avail

Overview

Honeywell all-welded, stainless steel, low profile, pancake load cells feature either bonded foil or foil strain gauge technology measuring loads from 5 lb up to 500,000 lb with accuracies from 0.10 % up to 0.04 %. Choose from compression only or tension/compression models to fit your particular application.

Fatigue-rated models are available that are designed for applications, such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. Select models are also available as intrinsically safe options for use in hazardous locations. Need special modifications or a custom design? Call us to discuss your requirements.

Features
  • 0.1 % accuracy
  • 5 lb to 500000 lb
  • mV/V output (standard): 4 mA to 20 mA and 0 Vdc to 5 Vdc (optional) outputs
  • Double diaphragm design
  • Intrinsically safe available (2N option only)
  • CE approved
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Model 41 Precision Load Cell Datasheet
application/pdf 519.4 KB
7/17/2021
519.4 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Model 41 External Wiring Diagram
application/pdf 19.89 KB
7/17/2021
19.89 KB
Model 41 Outline Drawing 20000 lb to 50000 lb
application/pdf 78.68 KB
7/17/2021
78.68 KB
Model 41 Outline Drawing 7500 lb to 15000 lb
application/pdf 85.88 KB
7/17/2021
85.88 KB
Model 41 Outline Drawing 50 lb to 1250 lb
application/pdf 41.39 KB
7/17/2021
41.39 KB
Model 41 Outline Drawing 2000 lb to 5000 lb
application/pdf 142.74 KB
7/17/2021
142.74 KB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
石油掘削装置アプリケーションにおけるハネウェルのセンサおよびスイッチの分解図
application/pdf 6.35 MB
9/8/2022
6.35 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Sensors and Switches in Commercial Traction Elevators
application/pdf 2.86 MB
7/17/2021
2.86 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
Model 41 Front View
image/png 91.56 KB
7/17/2021
91.56 KB
Model 41 Top View
image/png 154.89 KB
7/17/2021
154.89 KB
Model 41 Top Angle View
image/png 148.73 KB
7/17/2021
148.73 KB
Model 41 Bottom View
image/png 158.2 KB
7/17/2021
158.2 KB
Name
Description
File Size
Date
Size
Load Cell Range Guide
1.25 MB
7/17/2021
1.25 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
石油掘削装置アプリケーションにおけるハネウェルのセンサおよびスイッチの分解図
6.35 MB
9/8/2022
6.35 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Model 41 External Wiring Diagram
19.89 KB
7/17/2021
19.89 KB
Model 41 Front View
91.56 KB
7/17/2021
91.56 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
519.98 KB
Model 41 Outline Drawing 20000 lb to 50000 lb
78.68 KB
7/17/2021
78.68 KB
Model 41 Outline Drawing 7500 lb to 15000 lb
85.88 KB
7/17/2021
85.88 KB
Model 41 Precision Load Cell Datasheet
519.4 KB
7/17/2021
519.4 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Model 41 Outline Drawing 50 lb to 1250 lb
41.39 KB
7/17/2021
41.39 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model 41 Top View
154.89 KB
7/17/2021
154.89 KB
Sensors and Switches in Commercial Traction Elevators
2.86 MB
7/17/2021
2.86 MB
Model 41 Outline Drawing 2000 lb to 5000 lb
142.74 KB
7/17/2021
142.74 KB
Model 41 Top Angle View
148.73 KB
7/17/2021
148.73 KB
Model 41 Bottom View
158.2 KB
7/17/2021
158.2 KB
Name
Description
File Size
Date
Size
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
Model 41 Precision Load Cell Datasheet
519.4 KB
7/17/2021
Load Cell Range Guide
1.25 MB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Model 41 External Wiring Diagram
19.89 KB
7/17/2021
Model 41 Outline Drawing 20000 lb to 50000 lb
78.68 KB
7/17/2021
Model 41 Outline Drawing 7500 lb to 15000 lb
85.88 KB
7/17/2021
Model 41 Outline Drawing 50 lb to 1250 lb
41.39 KB
7/17/2021
Model 41 Outline Drawing 2000 lb to 5000 lb
142.74 KB
7/17/2021
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
石油掘削装置アプリケーションにおけるハネウェルのセンサおよびスイッチの分解図
6.35 MB
9/8/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Sensors and Switches in Commercial Traction Elevators
2.86 MB
7/17/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model 41 Front View
91.56 KB
7/17/2021
Model 41 Top View
154.89 KB
7/17/2021
Model 41 Top Angle View
148.73 KB
7/17/2021
Model 41 Bottom View
158.2 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-0571-01
AL111BR,1A,2U,6A,15A:MODEL 41, 100 LBS
alt
060-0571-04
Model 41 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0571-06
Model 41 Load Cell:, 1,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0571-07
Model 41 Load Cell:, 500 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0572-01
Model 41 Load Cell:, 2,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0572-05
Model 41 Load Cell:, 5,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0573-01
Model 41 Load Cell:, 50,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Amphenol MS3102A-14S-6P electrical connector, horizontal electrical exit orientation
alt
060-0573-02
Model 41 Load Cell:, 20,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Amphenol MS3102A-14S-6P electrical connector, horizontal electrical exit orientation
alt
060-0574-03
Model 41 Load Cell:, 10,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Amphenol MS3102A-14S-6P electrical connector, horizontal electrical exit orientation
Image
SKU
Description
alt
060-0571-01
AL111BR,1A,2U,6A,15A:MODEL 41, 100 LBS
alt
060-0571-04
Model 41 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0571-06
Model 41 Load Cell:, 1,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0571-07
Model 41 Load Cell:, 500 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0572-01
Model 41 Load Cell:, 2,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0572-05
Model 41 Load Cell:, 5,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
alt
060-0573-01
Model 41 Load Cell:, 50,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Amphenol MS3102A-14S-6P electrical connector, horizontal electrical exit orientation
alt
060-0573-02
Model 41 Load Cell:, 20,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Amphenol MS3102A-14S-6P electrical connector, horizontal electrical exit orientation
alt
060-0574-03
Model 41 Load Cell:, 10,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Amphenol MS3102A-14S-6P electrical connector, horizontal electrical exit orientation