Miniature Load Cells
Model 53 Series
Low cost miniature load cells. 5 lb to 50,000 lb capacities. Stainless steel diaphragm design.
Honeywell miniature load cells are designed to fit into systems with limited space or tight clearances. Model 53 bonded, foil strain gauge transducers are designed for cost efficient production and testing applications (e.g., press calibration). Able to measure compression force up to 50,000 lb or 200,000 N, this model achieves a maximum non-linearity of 0.25 % full scale.
Precision gauging techniques and stainless steel construction provides excellent long-term stability and reliability under severe operating conditions. If you need special modifications or a complete custom design to meet your unique requirements, please contact us.
Features
- 5 lb to 50K lb
- Stainless steel
- Mini footprint
- Button-style design
- mV/V output